??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Delray Lighting
Description
lighting_pendent_rail_mount_trim_17_st5_48_stand_alone
Bill of material
Lighting Pendent Rail Mount Trim 17 St5 48 Stand Alone - lighting_pendent_rail_mount_trim_17_st5_48_stand_alone_refer_to_type_catalog_HI
VARIANTNAME
Refer to Type Catalog
VARIANTLOD
HI
TILTANGLE
Tilt Angle
-90.000
PHOTOMETRICWEBFILE
Photometric Web File
ST48228.IES
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
EMITFROMLINELENGTH
Emit from Line Length
3.940 FEET
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
INPUTWATTS
Input Watts
16.000 W
POWERFACTOR
Power Factor
1.000
WATTS
Watts
0.000 W
VOLTAGE
Voltage
120.000 V
NUMBEROFPOLES
Number of Poles
1.000
NUMBEROFLAMPS
Number of Lamps
1.000
LAMP
Lamp
DO NOT USE
CONNECTORDESCRIPTION
Connector Description
Electrical Connection for Light
AMPS
Amps
0.000 A
APPARENTLOAD
Apparent Load
16.000 VA
COEFFICIENTOFUTILIZATION
Coefficient of Utilization
1.000
DEFAULTELEVATION
Default Elevation
4.000 FEET
STICKSUSPENSIONCONNECTIONOPTIONS
Stick Suspension & Connection Options
SPF3
STANDARDBALLASTNODIMMING
Standard Ballast No Dimming
1.000
STDIMMING
ST Dimming
0.000
LAMPTYPE
Lamp Type
T5
EMERGENCYBALLAST
Emergency Ballast
0.000
DIMMING
Dimming
0.000
DPBOPTIONONOFF
DPB Option On/Off
0.000
BALLAST
Ballast
Standard
PENDANTHEIGHT
Pendant Height
3.000 FEET
LENGTH
Length
3.940 FEET
LAMPLENGTH
Lamp Length
1.970 FEET
URL
www.delraylighting.com
PRODUCTPAGEURL
Product Page URL
http://www.delraylighting.com/st5_st7_fluorescent.html
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.delraylighting.com/spec_pg_pdfs/st7_17.pdf
MODEL
Model
ST48228.120.T5
MANUFACTURER
Manufacturer
Delray Lighting
DESCRIPTION
Description
Stick 4' Florescent Light Fixture
ASSEMBLYCODE
Assembly Code
D5020210
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions