??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BEGOLUX
Description
Lighting_Pendants_Begolux_Circular-Ring-Suspended-O1200-Stnd-Opt2
Bill of material
Lighting_Pendants_Begolux_Circular-Ring-Suspended-O1200-Stnd-Opt2
ORDERNO
Lighting_Pendants_Begolux_Circular-Ring-Suspended-O1200-Stnd-Opt2
APPARENT_LOAD
apparent load
97
BRAND_URL
brand url
https://www.begolux.com/
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONNECTOR_DESCRIPTION
connector description
Electrical power connection 230V
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
• Circular suspended aluminum luminaire with frosted diffuser, equipped with LED PCB. • The layout of the LED’s makes a ilumination homogeneous and uniform across the entire surface. • It’s design facilitates access to its interior so the cleaning is simplified and more practical (without requiring specialized intervention). • Supplied with all accessories for fixing, 1,2m suspension and central fixation (in the suspended version). • It can be customized according to the customer’s order, making it a unique and exclusive piece. • The applications of this device are numerous from the hotel, cinemas, bars and cultural centers, being an integral part of the decoration spaces.
DESIGN_COUNTRY
design country
Portugal
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EDITION_NUMBER
edition number
1
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
1190
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
HOST
host
5
IFC_CLASSIFICATION
ifc classification
Light Fixture
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION_INSTRUCTIONS
installation instructions
https://begolux.com/Installation_Instructions/FM0013_CIRCULAR%20RING%20SUSP.pdf
LENGTH
length
1200
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
300
MANUFACTURER
manufacturer
Begolux
MANUFACTURER_COUNTRY
manufacturer country
Portugal
MANUFACTURER_NAME
manufacturer name
Begolux
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
26 50 00
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
Lighting
MATERIAL_MAIN
material main
Aluminium
MATERIAL_SECONDARY
material secondary
Polycarbonate
MODEL
model
Circular Ring Suspended Ø1200 Stnd/Opt2
MOUNTING_HEIGHT
mounting height
800
NBS_REFERENCE_CODE
nbs reference code
49
NBS_REFERENCE_DESCRIPTION
nbs reference description
Luminaires And Lamps
NUMBER_OF_POLES
number of poles
1
OMNICLASS_CODE
omniclass code
23-35 47 23 17
OMNICLASS_DESCRIPTION
omniclass description
Light Emitting Diode Lamps
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
POWER_FACTOR
power factor
1
PRODUCT_FAMILY
product family
CIRCULAR RING
PRODUCT_GROUP
product group
CIRCULAR RING SUSPENDED
PRODUCT_GUID
product guid
af63ef59-e14b-456d-935b-390d798d452b
PRODUCT_NAME
product name
Circular Ring Suspended Ø1200 Stnd/Opt2
PRODUCT_SKU
product sku
circular-ring-suspended-o1200-stnd-opt2
PRODUCT_URL
product url
https://www.begolux.com/en/portfolio-items/circular-ring-suspended/
REGION_AFRICA
region africa
AO, BF, BI, BJ, BW, CD, CF, CG, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SH, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA, ZM, ZW
REGION_ANTARCTICA
region antarctica
AQ, BV, GS, HM, TF
REGION_ASIA
region asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KP, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
REGION_EUROPE
region europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
REGION_MIDDLE_EAST
region middle east
AE, AF, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, SY, TR, YE
REGION_NORTH_AMERICA
region north america
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
REGION_OCEANIA
region oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
REGION_SOUTH_AMERICA
region south america
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECHNICAL_DESCRIPTION
technical description
https://begolux.com/tech_sheets/en_fr/FT2_00018_Circular%20Ring%20Suspenso.pdf
UNICLASS_1_4_CODE
uniclass 1.4 code
JY73
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Luminaires and lamps
UNICLASS_2_0_CODE
uniclass 2.0 code
PR-49
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Luminaires And Lamps
UNICLASS_2015_CODE
uniclass 2015 code
Pr_70_70_48_86
UNICLASS_2015_NAME
uniclass 2015 name
Surface luminaires
UNIFORMAT_II_CODE
uniformat ii code
D5020
UNIFORMAT_II_DESCRIPTION
uniformat ii description
Lighting & Branch Wiring
UNSPSC_CODE
unspsc code
391115
URL
url
https://begolux.com
VERSION
version
2018
VOLTAGE
voltage
230.000
Z_MOUNTING_HEIGHT
z_mounting height
800
Z_OPTION_2
z_option 2
0
Z_STANDARD
z_standard
1
NAME
name
Lighting_Pendants_Begolux_Circular-Ring-Suspended-O1200-Stnd-Opt2
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions