??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Delray Lighting
Description
lighting_pendant_mount_tube_deco_4_inch_led
Bill of material
Lighting Pendant Mount Tube Deco 4 Inch Led - lighting_pendant_mount_tube_deco_4_inch_led_120v_4_tube_white_led_48_HI
VARIANTNAME
VARIANTLOD
HI
TILTANGLE
Tilt Angle
0.000
PHOTOMETRICWEBFILE
Photometric Web File
Generic
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
EMITFROMLINELENGTH
Emit from Line Length
FEET
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
INPUTWATTS
Input Watts
W
POWERFACTOR
Power Factor
1.000
WATTS
Watts
W
VOLTAGE
Voltage
V
LAMP
Lamp
LED
AMPS
Amps
A
APPARENTLOAD
Apparent Load
VA
COEFFICIENTOFUTILIZATION
Coefficient of Utilization
1.000
DEFAULTELEVATION
Default Elevation
4.000 FEET
DIMMING
Dimming
1.000
CANOPYHEIGHT
Canopy Height
FEET
BALLAST
Ballast
Dimming
LAMPTYPE
Lamp Type
LED
LIGHTSOURCEHEIGHT
Light Source Height
FEET
PENDANTHEIGHT
Pendant Height
4.000 FEET
URL
www.delraylighting.com
PRODUCTPAGEURL
Product Page URL
http://www.delraylighting.com/big_lights.html
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.delraylighting.com/spec_pg_pdfs/6300_4_in_led_deco.pdf
MODEL
Model
MANUFACTURER
Manufacturer
Delray Lighting
LEDTYPE
LED Type
DOWNLIGHTOPTION
Downlight Option
0.000
DESCRIPTION
Description
4" LED Cylinder Deco with Downlight Option
ASSEMBLYCODE
Assembly Code
D5020200
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions