??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
Delray Lighting
Description
lighting_pendant_mount_kone3_large_clear_led_klp34
Bill of material
Lighting Pendant Mount Kone3 Large Clear Led Klp34 - lighting_pendant_mount_kone3_large_clear_led_klp34_120v_35_8w_2196lm_4000k_HI
VARIANTNAME
VARIANTLOD
HI
TILTANGLE
Tilt Angle
90.000
PHOTOMETRICWEBFILE
Photometric Web File
LIGHTOUTPUT
Light Output
lm
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
EFFICACYVALUE
Efficacy Value
lm/W
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
VOLTAGE
Voltage
V
POWERFACTOR
Power Factor
1.000
NUMBEROFPOLES
Number of Poles
1.000
NUMBEROFLAMPS
Number of Lamps
1.000
LAMP
Lamp
INPUTWATTS
Input Watts
W
CONNECTORDESCRIPTION
Connector Description
Connector for Electrical Power
APPARENTLOAD
Apparent Load
VA
COEFFICIENTOFUTILIZATION
Coefficient of Utilization
1.000
DEFAULTELEVATION
Default Elevation
4.000 FEET
XP
0.000
EMERGENCYBATTERYINSTALLED
Emergency Battery Installed
0.000
CABLELENGTHNOTE
Cable Length Note
Standard mount is 6 ft. adjustable aircraft cable and power cord. Order XP for extra pendant length.
DISTANCEFROMSURFACETOFIXTURE
Distance from Surface to Fixture
6.190 FEET
CABLELENGTH
Cable Length
6.000 FEET
URL
http://www.delraylighting.com/
PRODUCTPAGEURL
Product Page URL
http://www.delraylighting.com/kone.html
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.delraylighting.com/spec_pg_pdfs/Kone3_klp34_led_pendant_delray.pdf
MODEL
Model
MANUFACTURER
Manufacturer
Delray Lighting Inc.
DESCRIPTION
Description
Kone 3 Large Clear LED Pendant Luminaire
ASSEMBLYCODE
Assembly Code
D5020200
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions