??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Delray Lighting
Description
lighting_pendant_mount_dos_white_led_center_cascade
Bill of material
Lighting Pendant Mount Dos White Led Center Cascade - lighting_pendant_mount_dos_white_led_center_cascade_dos_center_mount_cascade_HI
VARIANTNAME
Dos Center Mount Cascade
VARIANTLOD
HI
LIGHTOUTPUT
Light Output
23857.000 lm
EFFICACYVALUE
Efficacy Value
53.134 lm/W
VOLTAGE
Voltage
120.000 V
POWERFACTOR
Power Factor
1.000
NUMBEROFPOLES
Number of Poles
1.000
NUMBEROFLAMPS
Number of Lamps
3.000
LAMP
Lamp
LED
INPUTWATTS
Input Watts
449.000 W
CONNECTORDESCRIPTION
Connector Description
Connector for Electrical Power
APPARENTLOAD
Apparent Load
449.000 VA
COEFFICIENTOFUTILIZATION
Coefficient of Utilization
1.000
DEFAULTELEVATION
Default Elevation
4.000 FEET
XP
0.000
REMOTEDRIVER
Remote Driver
0.000
OUTERRING
Outer Ring
1.000
MIDDLERING
Middle Ring
1.000
INNERRING
Inner Ring
1.000
CABLELENGTHNOTE
Cable Length Note
6’ adjustable power cord and AC cables with push button grippers supplied standard. (Specify XP for additional length.)
OUTERRINGDISTANCEFROMSURFACETOFIXTURE
Outer Ring Distance from Surface to Fixture
3.920 FEET
OUTERRINGCABLELENGTH
Outer Ring Cable Length
4.280 FEET
MIDDLERINGDISTANCEFROMSURFACETOFIXTURE
Middle Ring Distance from Surface to Fixture
4.920 FEET
MIDDLERINGCABLELENGTH
Middle Ring Cable Length
4.900 FEET
INNERRINGDISTANCEFROMSURFACETOFIXTURE
Inner Ring Distance from Surface to Fixture
5.920 FEET
INNERRINGCABLELENGTH
Inner Ring Cable Length
5.750 FEET
URL
http://delraylighting.com/
PRODUCTPAGEURL
Product Page URL
http://delraylighting.com/uno_dos_linear_circular_led_delray.html
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://delraylighting.com/spec_pg_pdfs/dos_circular_led_delray.pdf
MODEL
Model
UDC - Cascade
MANUFACTURER
Manufacturer
Delray Lighting Inc.
DESCRIPTION
Description
Dos Circular Direct/Indirect White LED with Opal Acrylic Lens, Center Mount, Cascade
ASSEMBLYCODE
Assembly Code
D5020200
OUTERGRIPPERDISTANCE
Outer Gripper Distance
2.620 FEET
OFFSET
Offset
0.000 FEET
MIDDLEGRIPPERDISTANCE
Middle Gripper Distance
1.790 FEET
INNERGRIPPERDISTANCE
Inner Gripper Distance
0.950 FEET
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions