??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Delray Lighting
Description
lighting_pendant_mount_cylindro_ii_deco_central_mount_36
Bill of material
Lighting Pendant Mount Cylindro Ii Deco Central Mount 36 - lighting_pendant_mount_cylindro_ii_deco_central_mount_36_120v_led_warm_white_HI
VARIANTNAME
VARIANTLOD
HI
TILTANGLE
Tilt Angle
-90.000
PHOTOMETRICWEBFILE
Photometric Web File
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
INPUTWATTS
Input Watts
W
WATTS
Watts
28.000 W
VOLTAGE
Voltage
V
POWERFACTOR
Power Factor
1.000
NUMBEROFPOLES
Number of Poles
1.000
NUMBEROFLAMPS
Number of Lamps
1.000
LAMP
Lamp
DO NOT USE
CONNECTORDESCRIPTION
Connector Description
Electrical Connection for Light
AMPS
Amps
A
APPARENTLOAD
Apparent Load
VA
COEFFICIENTOFUTILIZATION
Coefficient of Utilization
1.000
DEFAULTELEVATION
Default Elevation
4.000 FEET
LAMPTYPE
Lamp Type
LED
STANDARDBALLASTNODIMMING
Standard Ballast No Dimming
1.000
DIMMING
Dimming
0.000
BALLAST
Ballast
Standard
PENDANTLENGTH
Pendant Length
2.000 FEET
CEILINGTHICKNESS
Ceiling Thickness
0.140 FEET
CANOPYLENGTH
Canopy Length
1.470 FEET
URL
www.delraylighting.com
PRODUCTPAGEURL
Product Page URL
http://delraylighting.com/big_lights.html
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://delraylighting.com/spec_pg_pdfs/cylindro2_deco.pdf
MODEL
Model
MANUFACTURER
Manufacturer
Delray Lighting
DESCRIPTION
Description
Cylindro II Deco LED With Opal Acrylic Diffuser 36 Inch
ASSEMBLYCODE
Assembly Code
D5020210
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions