??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Eaton Lighting
Description
Lighting Pendant Cooper Shaper 749
Bill of material
lighting_pendant_cooper_shaper_749_3000_k_HI
VARIANTNAME
VARIANTLOD
HI
EMITFROMCIRCLEDIAMETER
Emit from Circle Diameter
0.420 FEET
EMITSHAPEVISIBLEINRENDERING
Emit Shape Visible in Rendering
0.000
TILTANGLE
Tilt Angle
90.000
PHOTOMETRICWEBFILE
Photometric Web File
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
VOLTAGE
Voltage
120.000 V
NUMBEROFPOLES
Number of Poles
1.000
LAMP
Lamp
Lamp
ELECTRICALCONNECTORDESCRIPTION
Electrical Connector Description
Power In
TOTALINPUTWATTAGE
Total Input Wattage
0.000 W
POWERFACTOR
Power Factor
0.000
VAR_277VOLT
277 Volt
0.000
VAR_120VOLT
120 Volt
1.000
PRODUCTPAGEURL
Product Page URL
APPARENTLOAD
Apparent Load
0.000 VA
DEFAULTELEVATION
Default Elevation
0.000 FEET
WIDTH
Width
0.420 FEET
SUSPENSIONLENGTH
Suspension Length
2.000 FEET
LENGTH
Length
0.420 FEET
DEPTH
Depth
0.520 FEET
URL
www.eaton.com/lighting
TYPECOMMENTS
Type Comments
Legacy 749 Series
MODEL
Model
749
DESCRIPTION
Description
Small Scale Decorative Pendant Downlight
MANUFACTURER
Manufacturer
Cooper Lighting
ASSEMBLYCODE
Assembly Code
D5020
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions