??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AXIS LIGHTING
Description
Lighting_Pendant_Axis_Stencil_Linear-No_Hubs
Bill of material
37b5f67a-567f-4677-b37f-81b31e9a3f14.rfa
IDENT
APPARENT_LOAD
apparent load
50.000
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CIRCUIT
circuit
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUSTOM
custom
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
DESIGN_OPTION
design option
-1
END_CAP_FLAT
end cap flat
0
END_CAP_HUB
end cap hub
1
FAMILY_NAME
family name
FIXTURE_HEIGHT
fixture height
2
FIXTURE_WIDTH
fixture width
1.167
HOST
host
5
HOST_LENGTH
host length
HOST_WIDTH
host width
13.500
HOUSING_FINISH
housing finish
IC_CONTROLS
ic controls
KEYNOTE
keynote
16510
LAMP
lamp
LED
LAMP_WATTAGE
lamp wattage
50.000
LENGTH
length
LENGTH_CARTRIDGE
length cartridge
LENGTH_CARTRIDGE_FLAT
length cartridge flat
LENGTH_CARTRIDGE_HUB
length cartridge hub
LENGTH_FLAT
length flat
LENGTH_HUB
length hub
LENGTH_OVERALL
length overall
LENGTH_OVERALL_FLAT
length overall flat
LENGTH_OVERALL_HUB
length overall hub
LIGHT_A
light a
1
LIGHT_A_DISTANCE
light a distance
12.000
LIGHT_B
light b
LIGHT_B_DISTANCE
light b distance
LIGHT_SOURCE
light source
0
LIGHTS
lights
LINEAR_LENGTH
linear length
MANUFACTURER
manufacturer
Axis Lighting
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
OTHER
other
PART_TYPE
part type
0
PRODUCT_ID
product id
REFLECTOR_FINISH
reflector finish
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUSPENSION_LENGTH
suspension length
18
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.axislighting.com/CMS/StencilHome.php?103
VOLTAGE
voltage
120.000
WATTAGE_COMMENTS
wattage comments
NAME
Lighting_Pendant_Axis_Stencil_Linear-No_Hubs
LENS_FINISH
lens finish
MICRO_LENS
micro lens
MICRO_LOUVER
micro louver
MOUNTING_CONFIGURATION
mounting configuration
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions