??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Lighting
Description
Lighting Parabolic Cooper Metalux All Pro App Appv 332Ž
Bill of material
lighting_parabolic_cooper_metalux_all_pro_app_appv_332_4____3_lamp_HI
VARIANTNAME
4' - 3 Lamp
VARIANTLOD
HI
TILTANGLE
Tilt Angle
90.000
PHOTOMETRICWEBFILE
Photometric Web File
Select File
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
EMITFROMLINELENGTH
Emit from Line Length
3.790 FEET
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
VOLTAGE
Voltage
0.000 V
LAMP
Lamp
T8
CONNECTORDESCRIPTION
Connector Description
Power In
DEFAULTELEVATION
Default Elevation
0.000 FEET
FIXTUREWIDTH
Fixture Width
1.980 FEET
FIXTURELENGTH
Fixture Length
4.000 FEET
FIXTUREHEIGHT
Fixture Height
0.400 FEET
URL
http://www.cooperindustries.com/content/public/en/lighting/products/recessed_linear_lighting/parabolics/_806265.ssd.html
TYPECOMMENTS
Type Comments
18 Cell
PRODUCTPAGEURL
Product Page URL
http://www.cooperindustries.com/content/dam/public/lighting/products/documents/metalux/spec_sheets/120543_AllPro_APP_APPV.pdf
MODEL
Model
APP/APPV 332
MANUFACTURER
Manufacturer
Cooper Lighting
DESCRIPTION
Description
2'X4' Parabolic - 3 T8 Lamps
ASSEMBLYCODE
Assembly Code
D5020210
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions