??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BEGOLUX
Description
Lighting_Other-Lighting_Begolux_Infinity-Slim-Flushed-Trimless
Bill of material
Lighting_Other-Lighting_Begolux_Infinity-Slim-Flushed-Trimless
ORDERNO
Lighting_Other-Lighting_Begolux_Infinity-Slim-Flushed-Trimless
APPARENT_LOAD
apparent load
9
BRAND_URL
brand url
https://www.begolux.com/
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONNECTOR_DESCRIPTION
connector description
Electrical power connection 230V
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
• Luminaire recessed trimless in aluminum profile of 50x60 mm section; • Matte or micro prismatic diffuser in polycarbonate profile; • Equipped with LED module and driver; • Absence of rim / rim flap; • Standard or other lengths, produced upon customer's request and space requirements; • Supplied with micro perforated mesh for fixing to false ceiling; • High performance, luminous uniformity and low glare index (UGR); • Safe, simple, practical and fast application; • Designed for individual applications or in a continuous line.
DESIGN_COUNTRY
design country
Portugal
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EDITION_NUMBER
edition number
1
EMIT_FROM_LINE_LENGTH
emit from line length
284
HOST
host
5
IFC_CLASSIFICATION
ifc classification
Light Fixture
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION_INSTRUCTIONS
installation instructions
https://begolux.com/Installation_Instructions/FM0008_INFINITY%20SLIM%20TRIMLESS.pdf
LENGTH
length
288
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
300
MANUFACTURER
manufacturer
Begolux
MANUFACTURER_COUNTRY
manufacturer country
Portugal
MANUFACTURER_NAME
manufacturer name
Begolux
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
26 50 00
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
Lighting
MATERIAL_MAIN
material main
Aluminium
MATERIAL_SECONDARY
material secondary
Polycarbonate
MODEL
model
Infinity Slim Flushed Trimless
NBS_REFERENCE_CODE
nbs reference code
49
NBS_REFERENCE_DESCRIPTION
nbs reference description
Luminaires And Lamps
NUMBER_OF_POLES
number of poles
1
OMNICLASS_CODE
omniclass code
23-35 47 23 17
OMNICLASS_DESCRIPTION
omniclass description
Light Emitting Diode Lamps
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
POWER_FACTOR
power factor
1
PRODUCT_FAMILY
product family
INFINITY SLIM
PRODUCT_GROUP
product group
INFINITY SLIM FLUSHED TRIMLESS
PRODUCT_GUID
product guid
288b86f2-fdb7-44f1-a5ac-e5045b6ea3fa
PRODUCT_NAME
product name
Infinity Slim Flushed Trimless
PRODUCT_SKU
product sku
infinity-slim-flushed-trimless
PRODUCT_URL
product url
https://www.begolux.com/en/portfolio-items/infinity-slim-trimless-4/
REGION_AFRICA
region africa
AO, BF, BI, BJ, BW, CD, CF, CG, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SH, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA, ZM, ZW
REGION_ANTARCTICA
region antarctica
AQ, BV, GS, HM, TF
REGION_ASIA
region asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KP, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
REGION_EUROPE
region europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
REGION_MIDDLE_EAST
region middle east
AE, AF, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, SY, TR, YE
REGION_NORTH_AMERICA
region north america
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
REGION_OCEANIA
region oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
REGION_SOUTH_AMERICA
region south america
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECHNICAL_DESCRIPTION
technical description
https://begolux.com/tech_sheets/en_fr/FT2_00001_Infinity%20Slim%20Trimless.pdf
UNICLASS_1_4_CODE
uniclass 1.4 code
JY73
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Luminaires and lamps
UNICLASS_2_0_CODE
uniclass 2.0 code
PR-49
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Luminaires And Lamps
UNICLASS_2015_CODE
uniclass 2015 code
Pr_70_70_48_71
UNICLASS_2015_NAME
uniclass 2015 name
Surface luminaires
UNIFORMAT_II_CODE
uniformat ii code
D5020
UNIFORMAT_II_DESCRIPTION
uniformat ii description
Lighting & Branch Wiring
UNSPSC_CODE
unspsc code
391115
URL
url
https://begolux.com
VERSION
version
2018
VOLTAGE
voltage
230.000
Z_1128MM
z_1128mm
0
Z_1268MM
z_1268mm
0
Z_1408MM
z_1408mm
0
Z_1548MM
z_1548mm
0
Z_1688MM
z_1688mm
0
Z_1828MM
z_1828mm
0
Z_1968MM
z_1968mm
0
Z_2108MM
z_2108mm
0
Z_2248MM
z_2248mm
0
Z_2388MM
z_2388mm
0
Z_2528MM
z_2528mm
0
Z_2668MM
z_2668mm
0
Z_2808MM
z_2808mm
0
Z_288MM
z_288mm
1
Z_2948MM
z_2948mm
0
Z_3090MM
z_3090mm
0
Z_428MM
z_428mm
0
Z_568MM
z_568mm
0
Z_708MM
z_708mm
0
Z_848MM
z_848mm
0
Z_988MM
z_988mm
0
NAME
name
Lighting_Other-Lighting_Begolux_Infinity-Slim-Flushed-Trimless
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions