??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Lighting
Description
Lighting High Bay Cooper Metalux Ss Led
Bill of material
lighting_high_bay_cooper_metalux_ss_led_HI
VARIANTLOD
HI
PHOTOMETRICWEBFILE
Photometric Web File
Select File
EMITFROMCIRCLEDIAMETER
Emit from Circle Diameter
0.880 FEET
EMITSHAPEVISIBLEINRENDERING
Emit Shape Visible in Rendering
1.000
TILTANGLE
Tilt Angle
90.000
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
VOLTAGE
Voltage
120.000 V
POWERFACTOR
Power Factor
1.000
LAMP
Lamp
LED
CONNECTORDESCRIPTION
Connector Description
Power In
VAR_480VOLT
480 Volt
0.000
VAR_347VOLT
347 Volt
0.000
VAR_277VOLT
277 Volt
0.000
VAR_120VOLT
120 Volt
1.000
APPARENTLOAD
Apparent Load
0.000 VA
DEFAULTELEVATION
Default Elevation
0.000 FEET
FIXTUREHEIGHT
Fixture Height
2.000 FEET
BASEWIDTH
Base Width
1.410 FEET
URL
www.eaton.com/lighting
TYPECOMMENTS
Type Comments
Steeler
MODEL
Model
SS LED
DESCRIPTION
Description
LED Round High Bay
PRODUCTPAGEURL
Product Page URL
http://www.cooperindustries.com/content/public/en/lighting/products/highbay_lowbay_industrials/led/_872528.ssd.html
MANUFACTURER
Manufacturer
Cooper Lighting
KEYNOTE
Keynote
Division 26
ASSEMBLYCODE
Assembly Code
D5020200
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions