??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Lighting
Description
Lighting Emergency Cooper Sure Lites Ael2 Led
Bill of material
lighting_emergency_cooper_sure_lites_ael2_led_HI
VARIANTLOD
HI
TILTANGLE
Tilt Angle
90.000
PHOTOMETRICWEBFILE
Photometric Web File
Select File
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
EMITFROMLINELENGTH
Emit from Line Length
0.480 FEET
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
VOLTAGE
Voltage
0.000 V
POWERWATTAGE
Power (Wattage)
0.000 W
LAMP
Lamp
LED
FREQUENCY
Frequency
60.000 Hz
CONNECTORDESCRIPTION
Connector Description
Power In
DEFAULTELEVATION
Default Elevation
0.000 FEET
WIDTH
Width
0.910 FEET
LENGTH
Length
0.320 FEET
HEIGHT
Height
0.580 FEET
URL
http://www.cooperindustries.com/content/public/en/lighting/products/exit_and_emergency_lighting/emergency_lighting/_279467.ssd.html
TYPECOMMENTS
Type Comments
Architectural Emergency Light - Series 2
PRODUCTPAGEURL
Product Page URL
http://www.cooperindustries.com/content/dam/public/lighting/products/documents/sure_lites/spec_sheets/SL_AEmrgncy_AEL2_110777_SSS.pdf
MODEL
Model
AEL 2
MANUFACTURER
Manufacturer
Cooper Lighting
DESCRIPTION
Description
Surface Mounted - Emergency and Always-On
ASSEMBLYCODE
Assembly Code
D5020200
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions