??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Delray Lighting
Description
lighting_downlight_cfl_wv5100
Bill of material
Lighting Downlight Cfl Wv5100 - lighting_downlight_cfl_wv5100_120v_42w_triple_tube_HI
VARIANTNAME
VARIANTLOD
HI
TILTANGLE
Tilt Angle
60.000
PHOTOMETRICWEBFILE
Photometric Web File
generic
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
EMITFROMCIRCLEDIAMETER
Emit from Circle Diameter
2.000 FEET
EMITSHAPEVISIBLEINRENDERING
Emit Shape Visible in Rendering
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
WATTS
Watts
W
VOLTAGE
Voltage
V
POWERFACTOR
Power Factor
1.000
NUMBEROFPOLES
Number of Poles
1.000
NUMBEROFLAMP
Number of Lamp
1
LAMP
Lamp
DO NOT USE
INPUTWATTS
Input Watts
W
AMPS
Amps
APPARENTLOAD
Apparent Load
0.000 VA
COEFFICIENTOFUTILIZATION
Coefficient of Utilization
0.000
CALCULATECOEFFICIENTOFUTILIZATION
Calculate Coefficient of Utilization
-1.000
DEFAULTELEVATION
Default Elevation
0.000 FEET
BALLAST
Ballast
E
CEILINGTHICKNESS
Ceiling Thickness
0.080 FEET
URL
http://www.delraylighting.com/
PRODUCTPAGEURL
Product Page URL
http://www.delraylighting.com/downlight_chart.html
PRODUCTDOCUMENTIONLINK
Product Documention Link
http://www.delraylighting.com/spec_pg_pdfs/wv5100.pdf
MODEL
Model
MANUFACTURER
Manufacturer
Delray Lighting Inc.
DESCRIPTION
Description
Electrical Power Connection For Light Fixture
COST
Cost
0.000
ASSEMBLYCODE
Assembly Code
D5020210
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions