??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Delray Lighting
Description
lighting_downlight_4700_semi_recessed
Bill of material
Lighting Downlight 4700 Semi Recessed - lighting_downlight_4700_semi_recessed_120v_42w_triple_tube_HI
VARIANTNAME
VARIANTLOD
HI
TILTANGLE
Tilt Angle
-90.000
PHOTOMETRICWEBFILE
Photometric Web File
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
WATTS
Watts
W
VOLTAGE
Voltage
V
POWERFACTOR
Power Factor
0.000
NUMBEROFPOLES
Number of Poles
1.000
NUMBEROFLAMPS
Number of Lamps
1.000
LAMP
Lamp
DO NOT USE
INPUTWATTS
Input Watts
W
CONNECTORDESCRIPTION
Connector Description
Electrical Power For Light Fixture
AMPS
Amps
A
APPARENTLOAD
Apparent Load
VA
LIGHTINGWATTAGE
Lighting Wattage
0.000 W
COEFFICIENTOFUTILIZATION
Coefficient of Utilization
76.000
DEFAULTELEVATION
Default Elevation
0.040 FEET
EMERGENCYBATTERYINSTALLED
Emergency Battery Installed
1.000
BALLAST
Ballast
E
CEILINGTHICKNESS
Ceiling Thickness
0.250 FEET
URL
http://www.delraylighting.com/
PRODUCTPAGEURL
Product Page URL
http://delraylighting.com/downlight_decorative.html
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://delraylighting.com/spec_pg_pdfs/4700.pdf
MODEL
Model
MANUFACTURER
Manufacturer
Delray Lighting Inc.
DESCRIPTION
Description
Semi Recessed Downlight
COST
Cost
0.000
ASSEMBLYCODE
Assembly Code
D5020210
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions