??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Eaton Lighting
Description
Lighting Area Cooper Metalux All Pro Fe0650
Bill of material
lighting_area_cooper_metalux_all_pro_fe0650_fe0650___white_HI
VARIANTNAME
VARIANTLOD
HI
TILTANGLE
Tilt Angle
90.000
SPOTFIELDANGLE
Spot Field Angle
90.000
SPOTBEAMANGLE
Spot Beam Angle
30.000
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
VOLTAGE
Voltage
120.000 V
POWERFACTOR
Power Factor
0.900
LAMP
Lamp
LED
FREQUENCY
Frequency
50.000 Hz
CONNECTORDESCRIPTION
Connector Description
Power In
APPARENTLOAD
Apparent Load
11.000 VA
DEFAULTELEVATION
Default Elevation
0.000 FEET
WIDTH
Width
0.380 FEET
LIGHTSOURCESYMBOLLENGTH
Light Source Symbol Length
10.000 FEET
LIGHTOFFSET
Light Offset
FEET
LENGTH
Length
0.450 FEET
HEIGHT
Height
FEET
URL
www.eaton.com/lighting
TYPECOMMENTS
Type Comments
Entry and Patio Light
PRODUCTPAGEURL
Product Page URL
http://www.cooperindustries.com/content/public/en/lighting/products/consumer_products/dusk_to_dawn/_849354.ssd.html
MODEL
Model
FE0650
MANUFACTURER
Manufacturer
Cooper Lighting
KEYNOTE
Keynote
Division 26
DESCRIPTION
Description
Dusk to Dawn Area Lighting
ASSEMBLYCODE
Assembly Code
D5020200
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions