??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
3form
Description
Lightbox Wrapped 600.02 Gleaming Cube
Bill of material
Lightbox Wrapped 600.02 Gleaming Cube
ORDERNO
Lightbox Wrapped 600.02 Gleaming Cube
VAR3_FORM_PANEL_FINISH
3-form panel finish
VAR3_FORM_VERSION
3-form version
0
VAR3FORM_SOLUTION
3form solution
Transactions
VAR600_02_LARGE
600.02_large
0
VAR600_02_SMALL
600.02_small
1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUSTOMER_INSTRUCTION
customer instruction
Customer chooses material color only.
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMENSION_C
dimension c
2
FAMILY_NAME
family name
HARDWARE
hardware
Versa
HEIGHT
height
2
HOST
host
2
KEYNOTE
keynote
LEAD_TIME
lead time
3 Week
LENGTH
length
3.500
MANUFACTURER
manufacturer
3Form
MASSUNIT
massunit
1
MODEL
model
RTG - 600.02
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.3-form.com/ready-to-go/simplespec/reception-desks/600.02
WIDTH
width
2.333
NAME
name
Lightbox Wrapped 600.02 Gleaming Cube
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions