??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
AutomationDirect
Description
Light Curtain Safety Relays
Bill of material
UG6960-04PS800-300
ORDERNO
BRAND
brand
Dold
CONNECTION
connection
CONTROL_VOLTAGE
control voltage
24 VDC
ITEM
item
Safety relay
MONITORING_OUTPUT_TYPE
monitoring output type
NUMBER_OF_CHANNELS
number of channels
2
RELAY_TYPE
relay type
RESTART_TYPE
restart type
Manual or automatic restart
SAFETY_OUTPUT_TYPE
safety output type
NAME
name
DELAY_TYPE
delay type
MONITORING_CIRCUIT
monitoring circuit
ADDITIONAL_INFORMATION
additional information
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions