??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Reelcraft Industries
Description
Light Cord Reels
Bill of material
L 4035 163 1C – 163 35 ft. Incandescent Light Cord Reel
ORDERNO
AMPS
amps
AWG
awg
16
CONDUCTORS
conductors
CORD_ENDING
cord ending
CORDCABLE_INCLUDED
cordcable included
Yes
CORDCABLE_LENGTH
cordcable length
SERIES
series
TYPE
type
UPC
upc
VOLTS
volts
125
WEIGHT
weight
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions