??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Behavioral Safety Products
Description
Ligature Resistant Wood Framed Stainless Steel Mirror
Bill of material
Ligature Resistant Wood Framed Stainless Steel Mirror
ORDERNO
Ligature Resistant Wood Framed Stainless Steel Mirror
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
54.000
DEPTH
depth
1.125
DESCRIPTION
description
Ligature Resistant Wood Framed Mirror
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME_FINISH
frame finish
HEIGHT
height
24.000
HOST
host
5
KEYNOTE
keynote
MANUFACTURER
manufacturer
Behavioral Safety Products
MASSUNIT
massunit
1
MODEL
model
FM160
OMNICLASS_NUMBER
omniclass number
23.40.95.17.17
OMNICLASS_TITLE
omniclass title
Mirrors
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://besafeprod.com/images/pdfs/FM160Specs.PDF
PRODUCT_PAGE_URL
product page url
http://besafeprod.com/product-catalog/mirrors/item/ligature-resistant-stainless-steel-framed-mirror
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_SIZE
unit size
22 5/8W x 28 5/8H
URL
url
http://besafeprod.com/
WIDTH
width
18
NAME
name
Ligature Resistant Wood Framed Stainless Steel Mirror
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions