??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Behavioral Safety Products
Description
Ligature Resistant Toilet Paper Holder
Bill of material
Ligature Resistant Toilet Paper Holder
ORDERNO
Ligature Resistant Toilet Paper Holder
ASSEMBLY_CODE
assembly code
BUTTONS
buttons
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
8.312
DESCRIPTION
description
Recessed Toilet Tissue Holder
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
8.312
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Behavioral Safety Products
MANUFACTURER_ADDRESS
manufacturer address
29A N. Main St., Suite 3 Watkinsville, GA. 30677
MANUFACTURER_EMAIL
manufacturer email
mailto:david@besafepro.com
MANUFACTURER_FAX
manufacturer fax
706-705-1191
MANUFACTURER_PHONE
manufacturer phone
706-705-1500
MASSUNIT
massunit
1
MODEL
model
TR740
OMNICLASS_NUMBER
omniclass number
23.40.20.21
OMNICLASS_TITLE
omniclass title
Toilet and Bath Specialties
PART_TYPE
part type
0
PRODUCT_BROCHURE_URL
product brochure url
http://besafeprod.com/wp-content/uploads/2017/08/TR740-SpecSheet.pdf
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://besafeprod.com/wp-content/uploads/2017/08/TR740-IOM.pdf
PRODUCT_PAGE_URL
product page url
http://besafeprod.com/behavioral-safety-pr/ligature-resistant-toilet-paper-holder/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://besafeprod.com/
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WIDTH
width
7.875
NAME
name
Ligature Resistant Toilet Paper Holder
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions