??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Behavioral Safety Products
Description
LIGATURE RESISTANT THERMOSTATUNIVERSAL WALL COVER
Bill of material
LIGATURE RESISTANT THERMOSTATUNIVERSAL WALL COVER
ORDERNO
LIGATURE RESISTANT THERMOSTATUNIVERSAL WALL COVER
VAR__OF_SCREWS
# of screws
ADA_COMPLIANT
ada compliant
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
DESIGN_OPTION
design option
-1
ELEVATION__DEFAULT_
elevation (default)
1219.200
FAMILY_NAME
family name
GRAB_BAR_HEIGHT
grab bar height
0
GRAB_BAR_LENGTH
grab bar length
0
HOST
host
5
INSTALLATION_INSTRUCTIONS
installation instructions
KEYNOTE
keynote
MANUFACTURER
manufacturer
Behavioral Safety Products
MANUFACTURER_ADDRESS
manufacturer address
29A N. Main St., Suite 3, Watkinsville, GA 30677
MANUFACTURER_CONTACT
manufacturer contact
https://besafeprod.com/contact/
MANUFACTURER_FAX
manufacturer fax
706.705.1191
MANUFACTURER_PHONE
manufacturer phone
706.705.1500
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL__COMPONENT_2_
material [component 2]
MATERIAL__COMPONENT_3_
material [component 3]
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEC_SHEET_URL
spec sheet url
SUBCATEGORY
subcategory
Thermostat Cover
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://besafeprod.com/
WARRANTY
warranty
NAME
name
LIGATURE RESISTANT THERMOSTATUNIVERSAL WALL COVER
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions