??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Behavioral Safety Products
Description
Ligature Resistant Metering Faucet
Bill of material
Ligature Resistant Metering Faucet
ORDERNO
Ligature Resistant Metering Faucet
ASSEMBLY_CODE
assembly code
D2010430
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
3.230
DESCRIPTION
description
Ligature Resistant Metering Faucet
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
4.390
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Behavioral Safety Products
MASSUNIT
massunit
1
MODEL
model
SF380
OMNICLASS_NUMBER
omniclass number
23.45.55.14
OMNICLASS_TITLE
omniclass title
Single Faucets
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://besafeprod.com/product-catalog/category/sink-faucets
PRODUCT_PAGE_URL
product page url
http://besafeprod.com/product-catalog/category/sink-faucets
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://besafeprod.com/
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WATER_IN_CONNECTION_DESCRIPTION_1
water in connection description 1
Hot Water Connection
WATER_IN_CONNECTION_DESCRIPTION_2
water in connection description 2
Cold Water Connection
WFU
wfu
0
WIDTH
width
7.820
NAME
name
Ligature Resistant Metering Faucet
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions