??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Friedemann Wagner
Description
Lifting Unit HEK-6-K-50-H-0-0-P, with dampers
Bill of material
Lifting Unit HEK-6-K-50-H-0-0-P, with dampers
ORDERNO
Lifting Unit HEK-6-K-50-H-0-0-P, with dampers
ADJUSTMENT_RANGE__MM_
adjustment range [mm]
23 both-sided
AIR_CONSUMPTION_PER_CYCLE__CM__
air consumption per cycle [cm³]
47.7
AIR_PRESSURE_CONNECTION
air pressure connection
M5
CONTROL
control
42 or 52 way-valve bistable
DAMPING
damping
hydraulic
DIAMETER_OF_CYLINDER__MM_
diameter of cylinder [mm]
25
ITEM_NO
item no
000000140212
LIFTING_FORCE_AT_6_BAR__N_
lifting force at 6 bar [n]
185
MATERIAL_HOUSING
material housing
high-strength Al, anodized
MATERIAL_STOP_SCREWS
material stop screws
steel, hardened
MATERIAL_STOP_SYSTEM
material stop system
steel hardened
NUMBER_OF_CYLINDERS
number of cylinders
1
PRESSURE_RANGE
pressure range
4-8 bar
REPEAT_ACCURACY__MM_
repeat accuracy [mm]
+- 0,01
RETRACTION_FORCE_AT_6_BAR__N_
retraction force at 6 bar [n]
175
STROKE__MM_
stroke [mm]
50
TYPE
type
Kreuzrollenführung
TYPE_OF_BEARING
type of bearing
cross roller guide
WEIGHT__KG_
weight [kg]
1.32
NAME
name
Lifting Unit HEK-6-K-50-H-0-0-P, with dampers
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions