??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Friedemann Wagner
Description
Lifting Unit HE-9-N-100-K-0-0-P
Bill of material
Lifting Unit HE-9-N-100-K-0-0-P
ORDERNO
Lifting Unit HE-9-N-100-K-0-0-P
ADJUSTMENT_RANGE__MM_
adjustment range [mm]
0-100
AIR_CONSUMPTION_PER_CYCLE__CM__
air consumption per cycle [cm³]
112
AIR_PRESSURE_CONNECTION
air pressure connection
G18
CONTROL
control
42 or 52 way-valve bistable
DAMPING
damping
none
DIAMETER_OF_CYLINDER__MM_
diameter of cylinder [mm]
32
ITEM_NO
item no
000000145103
LIFTING_FORCE_AT_6_BAR__N_
lifting force at 6 bar [n]
360
MA_NR
ma-nr
214997
MA_TYP
ma-typ
HE-K-K-9-1-32-100
MATERIAL_GUIDING_SHAFTS
material guiding shafts
Cf 53 hardened
MATERIAL_HOUSING
material housing
high-strength Al, anodized
NUMBER_OF_CYLINDERS
number of cylinders
1
PRESSURE_RANGE
pressure range
4-8 bar
REPEAT_ACCURACY__MM_
repeat accuracy [mm]
+- 0,02
RETRACTION_FORCE_AT_6_BAR__N_
retraction force at 6 bar [n]
325
STROKE__MM_
stroke [mm]
100
TYPE
type
Normal
TYPE_OF_BEARING
type of bearing
ball lining bush, sealed
WEIGHT__KG_
weight [kg]
4.6
NAME
name
Lifting Unit HE-9-N-100-K-0-0-P
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions