??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Friedemann Wagner
Description
Lifting Unit HE-6-N-75-H-0-0-P with dampers
Bill of material
Lifting Unit HE-6-N-75-H-0-0-P with dampers
ORDERNO
Lifting Unit HE-6-N-75-H-0-0-P with dampers
ADJUSTMENT_RANGE__MM_
adjustment range [mm]
0-75
AIR_CONSUMPTION_PER_CYCLE__CM__
air consumption per cycle [cm³]
50
AIR_PRESSURE_CONNECTION
air pressure connection
M5
CONTROL
control
42 or 52 way-valve bistable
DAMPING
damping
hydraulic
DIAMETER_OF_CYLINDER__MM_
diameter of cylinder [mm]
25
ITEM_NO
item no
000000140112
LIFTING_FORCE_AT_6_BAR__N_
lifting force at 6 bar [n]
220
MATERIAL_GUIDING_SHAFTS
material guiding shafts
Cf 53 hardened
MATERIAL_HOUSING
material housing
high-strength Al, anodized
NUMBER_OF_CYLINDERS
number of cylinders
1
PRESSURE_RANGE
pressure range
4-8 bar
REPEAT_ACCURACY__MM_
repeat accuracy [mm]
+- 0,02
RETRACTION_FORCE_AT_6_BAR__N_
retraction force at 6 bar [n]
200
STROKE__MM_
stroke [mm]
75
TYPE
type
Normal
TYPE_OF_BEARING
type of bearing
ball lining bush, sealed
WEIGHT__KG_
weight [kg]
2
NAME
name
Lifting Unit HE-6-N-75-H-0-0-P with dampers
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions