??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
DELABIE
Description
Lift-up shower seat, with ALU leg
Bill of material
Lift-up shower seat, with ALU leg
ORDERNO
Lift-up shower seat, with ALU leg
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
Shower seat
COLOR
color
White
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FEATURES_
features
ALU lift-up shower seat with leg. Structure made from aluminium tube Ø 25mm x 2mm. Concealed fixings. Folding leg guided by an articulated arm. Large plastic slats are comfortable and easy to maintain. Seat height: 480mm. Maximum recommended user weight: 135kg. Folded dimensions: 82 x 545mm. Dimensions: 407 x 360 x 480mm. 10 year warranty. CE marked.
GRADE
grade
CE
HOST
host
1
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
Grab bar
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
DELABIE
MANUFACTURERURL
manufacturerurl
http://www.delabie.com
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
ALU shower seat
MODELNUMBER
modelnumber
510400
NAME
name
Lift-up shower seat, with ALU leg
NOMINALHEIGHT
nominalheight
480.000
NOMINALLENGTH
nominallength
360
NOMINALWIDTH
nominalwidth
407
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.com/products/510400
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
3456330114691
SHAPE
shape
Square
SHARED
shared
0
TYPE_COMMENTS
type comments
ALU lift-up shower seat with leg
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.com
VERSION
version
v1
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions