??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DELABIE
Description
Lift-up Comfort shower seat
Bill of material
Lift-up Comfort shower seat
ORDERNO
Lift-up Comfort shower seat
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
Shower seat
COLOR
color
White
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FEATURES_
features
HR comfort seat. Large model. Retained in upright position. Slowed down descent. Suitable for intensive use in public places or the healthcare sector. Detachable solid seat made from high strength polymer. Uniform non-porous surface for easy maintenance and hygiene. Good resistance to chemical products and cleaning. Anti-UV treatment. Warm to the touch. Bacteriostatic 304 stainless steel structure Ø 32mm. UltraPolish bright polished finish. 6 fixing points. Supplied with stainless steel screws for concrete walls. Tested to over 200kg. Maximum recommended user weight: 135kg. Folded dimensions: 95 x 540mm. Dimensions: 506 x 420 x 138mm. 10 year warranty. CE marked.
FINISH
finish
GRADE
grade
CE
HOST
host
1
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
Grab bar
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
DELABIE
MANUFACTURERURL
manufacturerurl
http://www.delabie.com
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Comfort shower seat
MODELNUMBER
modelnumber
510420
NAME
name
Lift-up Comfort shower seat
NOMINALHEIGHT
nominalheight
138
NOMINALLENGTH
nominallength
420
NOMINALWIDTH
nominalwidth
506
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.com/products/510420
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
3456330114899
SHAPE
shape
Square
SHARED
shared
0
TYPE_COMMENTS
type comments
Lift-up Comfort shower seat
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.com
VERSION
version
v1
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions