??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Caroma
Description
Liano Nexus Single Towel Rail
Bill of material
Liano Nexus Single Towel Rail
ORDERNO
Liano Nexus Single Towel Rail
ASSEMBLY_CODE
assembly code
C1030200
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
900
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
5
KEYNOTE
keynote
LENGTH_ANZRS
length_anzrs
760
MANUFACTURER
manufacturer
GWA Bathrooms & Kitchens
MASSUNIT
massunit
1
MATERIAL_ANZRS
material_anzrs
MODEL
model
96120B
MODIFIEDISSUE_ANZRS
modifiedissue_anzrs
2013.1
OMNICLASS_NUMBER
omniclass number
23.40.20.21.27
OMNICLASS_TITLE
omniclass title
Towel Bars
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TYPE_COMMENTS
type comments
Caroma Liano Nexus Single Towel Rail
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.caroma.com.au/
NAME
name
Liano Nexus Single Towel Rail
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions