??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 27
HELP_VARIABLE
Company
Intercom
Description
LI - Strips
Bill of material
BP-20x100 1 1
CODICE
Code
A
A±1.5%
mm
B
B±1.5%
mm
L
Length L±5
1000 mm
MAT
Material
DUREZZA
Hardness
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

Embedded user actions