??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
DELTA LINE
Description
LGA20
Bill of material
LGA201S06-A-TDBA-019
ORDERNO
FORCE
force
46N
INDUCTANCE_PER_PHASE__TYP
inductance per phase, typ
2,6mH
MASS
mass
0.054g
NEMA
nema
8
RATED_CURRENT_PER_PHASE
rated current per phase
0.6A
RESISTANCE_PER_PHASE
resistance per phase
6,4Ω
RESOLUTION
resolution
5μmstep
SCREW_DIAMETER
screw diameter
3.5mm
SCREW_PITCH
screw pitch
1mm
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions