??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LG
Description
LG Computer
Bill of material
96x411x360
VARIANTNAME
96x411x360
VARW
W
96 mm
VARH
H
360 mm
VARD
D
411 mm
VAR
제조업체 전화번호
1544-7777
VARURL
제조업체 URL
www.lge.co.kr
VARMANUFACTURER
Manufacturer
LG전자
VARMODEL
Model
엑스피온
VAR1
라이브러리 제작
(주)비아이엠에스
VAR2
라이브러리 전화번호
02-2678-1906
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions