??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Flowline
Description
Level Transmitters
Bill of material
LR15
ORDERNO
ACCURACY
accuracy
AMBIENT_TEMP_
ambient temp.
APPROVAL
approval
BEAM_WIDTH
beam width
CABLE_JACKET_MAT_
cable jacket mat.
CABLE_LENGTH
cable length
CABLE_TYPE
cable type
CLASSIFICATION
classification
COMPLIANCE
compliance
CONFIGURATION
configuration
CONTACT_FAIL_SAFE
contact fail-safe
CONTACT_HYSTERESIS
contact hysteresis
CONTACT_RATING
contact rating
CONTACT_TYPE
contact type
DEAD_BAND
dead band
ENCL__MATERIAL
encl. material
ENCLOSURE_RATING
enclosure rating
LOOP_RESISTANCE
loop resistance
MAX__CONSUMPTION
max. consumption
MEMORY
memory
MOUNT_GASKET
mount gasket
PRESSURE
pressure
PROCESS_MOUNT
process mount
PROCESS_TEMP_
process temp.
RANGE
range
RESOLUTION
resolution
SIGNAL_FAIL_SAFE
signal fail-safe
SIGNAL_INVERT
signal invert
SIGNAL_OUTPUT
signal output
SUPPLY_VOLTAGE
supply voltage
TEMP__COMP_
temp. comp.
TRANSDUCER_MAT_
transducer mat.
TRANSDUCER_TYPE
transducer type
NAME
name
APPROVALS
approvals
ENTITY_PARAMETERS
entity parameters
CONSUMPTION
consumption
FREQUENCY
frequency
STRAIN_RELIEF_MAT_
strain relief mat.
TRANS__MATERIAL
trans. material
LOOP_FAIL_SAFE
loop fail-safe
LOOP_RESIST_
loop resist.
HYSTERESIS
hysteresis
CONDUIT_ENTRANCE
conduit entrance
DISPLAY_TYPE
display type
DISPLAY_UNITS
display units
ENCL__CAP_MATERIAL
encl. cap material
ENCLOSURE_VENT
enclosure vent
CABLE_JACKET_MAT
cable jacket mat
ANTENNA_MATERIAL
antenna material
BEAM_ANGLE
beam angle
CERTIFICATION
certification
DISPLAY_BAR
display bar
DISPLAY_GRAPH
display graph
ENCL__WINDOW_MAT_
encl. window mat.
STORAGE_TEMP_
storage temp.
ENCLOSURE_TYPE
enclosure type
MAX_CONSUMPTION
max consumption
AIR_PURGE_FITTING
air purge fitting
DIELECTRIC
dielectric
FEED_THROUGH_MAT_
feed through mat.
PROBE_MATERIAL
probe material
REPEATABILITY
repeatability
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions