??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Flowline
Description
Level Switches
Bill of material
AX13
ORDERNO
ACCURACY
accuracy
AMBIENT_TEMP_
ambient temp.
CLASSIFICATION
classification
COMPLIANCE
compliance
CE
CONDUIT_ENTRANCE
conduit entrance
CONSUMPTION
consumption
CONTACT_OUTPUT
contact output
Selectable NO NC
CONTACT_RATING
contact rating
CONTACT_TYPE
contact type
ENCLOSURE_MAT_
enclosure mat.
ENCLOSURE_RATING
enclosure rating
INSTALLED_HEIGHT
installed height
LENGTH
length
ORIENTATION
orientation
PRESSURE
pressure
PROCESS_MOUNT
process mount
PROCESS_TEMP_
process temp.
REPEATABILITY
repeatability
SUPPLY_VOLTAGE
supply voltage
SWITCH_POINTS
switch points
TERMINAL_STRIP
terminal strip
WETTED_MATERIAL
wetted material
NAME
name
CONTACT_DELAY
contact delay
CONTACT_LATCH
contact latch
LED_INDICATION
led indication
STROBE_FLASH
strobe flash
STROBE_TYPE
strobe type
ENCL__MATERIAL
encl. material
APPROVALS
approvals
CABLE_JACK__MAT_
cable jack. mat.
CABLE_LENGTH
cable length
CABLE_TYPE
cable type
CERTIFICATE
certificate
MOUNT__GASKET
mount. gasket
PARAMETERS
parameters
REPEATIBILITY
repeatibility
SENSOR_MATERIAL
sensor material
SENSOR_RATING
sensor rating
GROMMET_MAT_
grommet mat.
MAINT__ALARM
maint. alarm
CONDUCTIVE_RANGE
conductive range
DIELECTRIC_RANGE
dielectric range
PROCESS_TEMP
process temp
SPECIFIC_GRAVITY
specific gravity
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions