??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
FLOWAIR
Description
leo-km
Bill of material
LEO S3 + KM S
IDENT
AIRFLOW
airflow
0
APPARENT_POWER
apparent power
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLASSIFICATION
classification
0
CONNECTION
connection
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FAN
fan
axial, single-phase, AC with 3-speed motor
HEATER_MATERIAL
heater material
HEATING_CAPACITY
heating capacity
0
HEATING_MEDIUM_FLOW_RATE
heating medium flow rate
0
HEATING_MEDIUM_PRESSURE_DROP
heating medium pressure drop
0
HOST
host
5
INLET_AIR_TEMPERATURE__TP1_
inlet air temperature (tp1)
0
INLET_HEATING_MEDIUM_TEMPERATURE__TW1_
inlet heating medium temperature (tw1)
0
IP
ip
54
KEYNOTE
keynote
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
FLOWAIR
MASS_OF_UNIT
mass of unit
MASS_OF_UNIT_FILLED_WITH_WATER
mass of unit filled with water
MASSUNIT
massunit
1
MAX__CURRENT_CONSUMPTION
max. current consumption
0
MIXING_CHAMBER_MATERIAL
mixing chamber material
MODEL
model
MOUNTING_CONSOLE
mounting console
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OUTLET_AIR_TEMPERATURE__TP2_
outlet air temperature (tp2)
0
OUTLET_HEATING_MEDIUM_TEMPERATURE__TW2_
outlet heating medium temperature (tw2)
0
PART_TYPE
part type
0
POWER_FACTOR
power factor
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPPLY_VOLTAGE
supply voltage
230.000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.flowair.com/en/mixing-chambers-km.html
WALL_AIR_INTAKE
wall air intake
WALL_THICKNESS
wall thickness
100
CZERPNIA_ŚCIENNA
czerpnia ścienna
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions