??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
FLOWAIR
Description
leo
Bill of material
LEO L2
IDENT
VAR45_DEG
45 deg
VAR60_DEG
60 deg
AIRFLOW
airflow
0
ANGLE
angle
0
APPARENT_POWER
apparent power
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLASSIFICATION
classification
0
CONNECTION
connection
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
2500
DESCRIPTION
description
Fan heater with water heat exchanger
DESIGN_OPTION
design option
-1
DISTANCE
distance
FAMILY_NAME
family name
FAN
fan
HEATING_CAPACITY
heating capacity
0
HEATING_MEDIUM_FLOW_RATE
heating medium flow rate
0
HEATING_MEDIUM_PRESSURE_DROP
heating medium pressure drop
0
HOST
host
5
INLET_AIR_TEMPERATURE__TP1_
inlet air temperature (tp1)
0
INLET_HEATING_MEDIUM_TEMPERATURE__TW1_
inlet heating medium temperature (tw1)
0
INSTALLATION
installation
IP
ip
54
KEYNOTE
keynote
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
FLOWAIR
MASS_OF_UNIT
mass of unit
MASS_OF_UNIT_FILLED_WITH_WATER
mass of unit filled with water
MASSUNIT
massunit
1
MATERIAL
material
MAX__CURRENT_CONSUMPTION
max. current consumption
0
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OUTLET_AIR_TEMPERATURE__TP2_
outlet air temperature (tp2)
0
OUTLET_HEATING_MEDIUM_TEMPERATURE__TW2_
outlet heating medium temperature (tw2)
0
PART_TYPE
part type
0
POWER_FACTOR
power factor
1
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION_ANGLE
rotation angle
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPPLY_VOLTAGE
supply voltage
230.000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.flowair.com/leo/en/
INDEKS
indeks
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions