??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
FLOWAIR
Description
leo-d
Bill of material
LEO D XL BMS, 1 step
IDENT
AIRFLOW
airflow
APPARENT_POWER
apparent power
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Air destratificator
DESIGN_OPTION
design option
-1
DISTANCE_FROM_THE_CEILING
distance from the ceiling
1000
FAMILY_NAME
family name
FAN
fan
axial, single-phase, AC with 3-speed motor
HOST
host
5
INSTALLATION_PINS_LENGTH
installation pins length
IP
ip
54
KEYNOTE
keynote
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
FLOWAIR
MASS_OF_UNIT
mass of unit
MASSUNIT
massunit
1
MATERIAL
material
MAX__CURRENT_CONSUMPTION
max. current consumption
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
POWER_FACTOR
power factor
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STANDARD_EQUIPMENT
standard equipment
SUPPLY_VOLTAGE
supply voltage
230.000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.flowair.com/en/leo-d.html
NAME
MOUNTING_PINS_LENGTH
mounting pins length
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions