??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Abnox
Description
Legacy-ProductsMaterial-Pressure-Regulators
Bill of material
0004294
ORDERNO
CONNECTOR_INTERNAL_THREAD
connector internal thread
14 BSP
INLET_PRESSURE__MEDIUM___BAR_
inlet pressure (medium) [bar]
20-250
MAX__PRESSURE__BAR_
max. pressure (bar)
250
OUTLET_PRESSURE__MEDIUM___BAR_
outlet pressure (medium) [bar]
6-50
SEAL_TYPE
seal type
PTFEFPM
SPECIFICATION_FOR_OPERATION_MEDIUM
specification for operation medium
Lubricants up to NLGI 3 max. 1'000'000 m Pa.s
WEIGHT__KG_
weight (kg)
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions