??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Abnox
Description
Legacy-ProductsDrum-Pumps
Bill of material
0004964
ORDERNO
0004964
CONNECTION__COMPRESSED_AIR__INTERNAL_THREAD
connection (compressed air) internal thread
14 BSP
CONTAINER_HEIGHT__MM_
container height (mm)
32
CONTAINER_INTERNAL_DIA___MM_
container internal dia. (mm)
430
DELIVERY_RATE_AT_PUMP_OUTLET__CM3MIN_
delivery rate at pump outlet [cm3min]
410
DELIVERY_RATE_PRO_DOUBLE_STROKE__CM3_
delivery rate pro double stroke (cm3)
1295
INLET_OPERATING_PRESSURE__COMPRESSED_AIR__OPTIMUM__BAR_
inlet operating pressure (compressed air) optimum [bar]
217
MAX__AIR_CONSUMPTION__LMIN__
max. air consumption [lmin.]
14 BSP
MIN__MAX__INLET_OPERATING_PRESSURE__BAR_
min. max. inlet operating pressure [bar]
6
MIN__MAX__TEMPERATURE___C_
min. max. temperature (°c)
Lubricants up to NLGI 4 1'000'000 m Pa s
OUTPUT_PRESSURE__MEDIUM__AT_OPERATING_PRESSURE_10_BAR__BAR_
output pressure (medium) at operating pressure 10 bar [bar]
17
OUTPUT_PRESSURE__MEDIUM__AT_OPERATING_PRESSURE_6_BAR__BAR_
output pressure (medium) at operating pressure 6 bar [bar]
233
SPECIFICATION_FOR_OPERATION_MEDIUM
specification for operation medium
140
SUCTION_TUBE_DIA___MM_
suction tube dia. (mm)
1040
NAME
name
0004964
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions