??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
AtlasIED
Description
Legacy IP Endpoints
Bill of material
I8SCF-PLUS
ORDERNO
VAR100V_TAPS
100v taps
32.00 W
VAR70V_TAPS
70v taps
32.00 W
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
BAFFLE_MATERIAL
baffle material
BODY_MATERIAL
body material
CATEGORY
category
COLOR
color
COMMUNICATION_PORTS
communication ports
COST
cost
COST_MSRP
cost msrp
COVERAGE
coverage
COVERAGE_HORIZONTAL
coverage horizontal
COVERAGE_VERTICAL
coverage vertical
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DISPERSION_ANGLE
dispersion angle
ENCLOSURE_MATERIAL
enclosure material
FAMILY_CODE__DEFAULT_
family code (default)
LOUD SPEAKERS
FAMILY_NAME
family name
FAMILY_VERSION
family version
2017-01
FLASHER_LUMENS_RATING
flasher lumens rating
FREQUENCY_RESPONSE_
frequency response
GRILL_MATERIAL
grill material
HEIGHT
height
HOST
host
0
IMPEDANCE
impedance
8
INGRESS_PROTECTION
ingress protection
IQ_CATEGORY
iq category
KEYNOTE
keynote
LOUDSPEAKER_LEVEL
loudspeaker level
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
ATLAS SOUND
MANUFACTURER_ADDRESS
manufacturer address
4545 E. Baseline Rd., Phoenix, AZ 85042
MANUFACTURER_EMAIL
manufacturer email
support@atlasied.com
MANUFACTURER_PHONE
manufacturer phone
(800) 876 - 3333
MANUFACTURER_URL
manufacturer url
https://www.atlasied.com
MARKET
market
Commercial, Higher Education, Emergency
MASSUNIT
massunit
1
MASTERFORMAT
masterformat
MATERFORMAT_TITLE
materformat title
MAX_INPUT_RATINGS__8Ω_
max input ratings (8ω)
MODEL
model
MOUNT_MATERIAL
mount material
NUMBER_OF_BANDS
number of bands
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATION_MODE
operation mode
Self Powered
PART_TYPE
part type
0
POWER_RATING__RMS_
power rating (rms)
15 Watts Max (802.3AT)
PRODUCT_PAGE_URL
product page url
RADIUS_OF_SPEAKER_CONE
radius of speaker cone
RECOMMENDED_SIGNAL_PROCESSING
recommended signal processing
Built-In Processing
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAFETY_AGENCY_RATINGS
safety agency ratings
ETL Listed to Comply with UL-60950-1, and CAN/CSA-C22.2 No. 60950-1
SCHEDULETYPE__RF_
scheduletype |rf|
AtlasIED Master
SHARED
shared
0
SPEAKER_CONE_HEIGHT
speaker cone height
90.000
SPEAKER_CONE_VISIBLE
speaker cone visible
0
SPEAKER_DISPERSION
speaker dispersion
SPEAKER_HEIGHT
speaker height
SPEAKER_LISTENING_HEIGHT
speaker listening height
SPEAKER_TYPE
speaker type
S1
SPECIFICATION_BY_USER__DEFAULT_
specification by user (default)
TBD
SPL_MAX
spl max
TRANSFORMER_OPTION
transformer option
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
2014
VERTICAL_SYMMETRY
vertical symmetry
1
VOLTAGE_AC
voltage ac
PoE or PoE+ and External 24VDC
WARRANTY
warranty
1 Year
WIDTH
width
WORK_PLANE_BASED
work plane-based
1
NAME
name
MOUNTING_RIGGING_PROVISIONS
mounting/rigging provisions
PRODUCT_DOCUMENTATION_LINK
product documentation link
WEIGHT_PRODUCT
weight product
CONTROLS
controls
HORIZONTAL_SYMMETRY
horizontal symmetry
MAX_CHARACTER_HEIGHT
max character height
SEISMIC_RATING
seismic rating
INPUT_CONNECTORS
input connectors
BRACKET_OFFSET
bracket offset
CEILING_BRACKET
ceiling bracket
POLE_LENGTH
pole length
VIEWABLE_DIMENSIONS__HXW_
viewable dimensions (hxw)
WALL_BRACKET
wall bracket
SENSITIVITY
sensitivity
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions