??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Adels-Contact
Description
LEDtrack Components
Bill of material
LEDtrack TAP11-7 FIX
ORDERNO
ACC__TO_EN_61984
acc. to en 61984
CLAMPING_UNITS_PER_POLE
clamping units per pole
COLOUR
colour
CONNECTION_TYPE
connection type
CONTACT_MATERIAL
contact material
CORE_CROSS_SECTION_MAX_
core cross-section max.
CORE_CROSS_SECTION_MIN_
core cross-section min.
CROSS_SECTION_RATING
cross-section rating
CURRENT_RATING
current rating
EAN
ean
FIXING
fixing
FLAMMABILITY_RATING
flammability rating
V-2
IMPULSE_VOLTAGE_RATING
impulse voltage rating
INSULATING_MATERIAL
insulating material
IP_CODE
ip code
IP_CODE_WHEN_PLUGGED
ip code when plugged
LATCH
latch
NUMBER_OF_POLES
number of poles
PE_FUNCTION
pe function
PROTECTION_AGAINST_INCORRECT_PLUGGING
protection against incorrect plugging
PU
pu
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
STRIPPING_LENGTH
stripping length
TYPE
type
TYPE_OF_CONDUCTOR_SOLID
type of conductor solid
VOLTAGE_RATING
voltage rating
NAME
name
CORE_CROSS_SECTION
core cross-section
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
WALL_THICKNESS_MAX_
wall thickness max.
WALL_THICKNESS_MIN_
wall thickness min.
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions