??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
LSI Industries
Description
LED Peak Efficiency Recessed DirectIndirect (PEC)
Bill of material
LED PEC Series
ORDERNO
LED PEC Series
VAR_CNSUID
_cnsuid
E:\PARTcrawler\JSON\lsisolutions\1594636915257\files\LightingLEDLSIIndustriesPEC.rfa
VAR_DOCUMENT_NAME
_document_name
LED PEC Series
VAR_DOCUMENT_PATH
_document_path
Lighting Solutions/Full LED Offering/Interior Ambient Lighting/LED Peak Efficiency Recessed DirectIndirect (PEC)
VAR_IS_FAMILY_TABLE
_is_family_table
false
VAR_IS_INSTANCE
_is_instance
false
VAR_PART_TYPE
_part_type
PRT
VAR_PDM_TYPE
_pdm_type
FSO_PDM_OBJECT
APPARENT_LOAD
apparent load
34
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
1
COLOR_FILTER
color filter
16777215
CONNECTOR_DESCRIPTION
connector description
Connector for Electrical Power
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
High Efficiency LED for Recessed Installation
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMERGENCY_LUMINAIRE_SHADING
emergency luminaire shading
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
4
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
1.978
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HOST
host
5
HOUSING_MATERIAL
housing material
HOUSING_TYPE
housing type
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LEED_CREDIT
leed credit
LENGTH
length
4
LENS_MATERIAL
lens material
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
LSI Industries
MASSUNIT
massunit
1
MODEL
model
PEC24-LED-SS-LPW-WW
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.17
OMNICLASS_TITLE
omniclass title
Specialized Lighting by Location or Use
PART_TYPE
part type
0
PHOTOMETRIC_FILE_NAME
photometric file name
PHOTOMETRIC_WEB_FILE
photometric web file
Select File (Match Photometric File Name)
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.lsi-industries.com/documents/datasheets/pec_led-datasheet.pdf
PRODUCT_NAME
product name
LED Peak Efficiency Recessed Direct/Indirect
PRODUCT_PAGE_URL
product page url
http://www.lsi-industries.com/products/LED_peak-efficiency-PEC.aspx
RENDERING_NOTE
rendering note
For accurate photometric rendering please refer to LSI for instructions
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.lsi-industries.com/
VERSION
version
2014
VOLTAGE
voltage
277
VOLTAGE_NOTE
voltage note
Multiple Voltages Available. Voltages listed Are US Only.
WATTAGE_COMMENTS
wattage comments
WATTS
watts
34
WIDTH
width
1.978
NAME
name
LED PEC Series
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions