??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CASK Industries
Description
LED 15W A19 1,600LM 4,000K GU24
Bill of material
LB100004W
ORDERNO
LB100004W
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020230
BULB_TYPE
bulb type
A19 LED
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CASK_SKU_NUMBER
cask sku number
LB100004W
CASK_WARRANTY_PERIOD
cask warranty period
1 Year
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_LIGHT
color light
4000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
A19 LED Bulb with E26 Bulb Base
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION_COST
installation cost
0
ITEM_DESCRIPTION
item description
A19 LED Bulb with E26 Bulb Base
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_LENGTH
light source symbol length
39.3700787401575
LIGHT_VOLTAGE
light voltage
120
LIGHTING_COLOR_AVAILABLE
lighting color available
White
MANUFACTURER
manufacturer
CASK Industries
MASSUNIT
massunit
1
MATERIAL_FINISH
material finish
White
MODEL
model
LB100004W
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PRODUCT_COST
product cost
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPOT_BEAM_ANGLE
spot beam angle
70
SPOT_FIELD_ANGLE
spot field angle
85
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
LED Bulb
URL
url
www.caskindustries.com
VERSION
version
2017
WATTS
watts
15
WORK_PLANE_BASED
work plane-based
0
NAME
name
LED 15W A19 1,600LM 4,000K GU24
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions