??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Detroit Radiant
Description
LD(LS)-15-50
Bill of material
LD(LS)-15-50
ORDERNO
LD(LS)-15-50
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BELOW_CLEARANCE
below clearance
4
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FREQUENCY
frequency
60
GAS_TYPE
gas type
N or LP
HEAT_GAIN__HIGH_FIRE_
heat gain (high fire)
50,000 Btu/h
HEAT_GAIN__LOW_FIRE_
heat gain (low fire)
35,000 Btu/h
HOST
host
0
KEYNOTE
keynote
LENGTH
length
16.833
MANUFACTURER
manufacturer
Detroit Radiant Products Company
MASSUNIT
massunit
1
MATERIAL__COMBUSTION_TUBE_
material (combustion tube)
Titanium Coated Aluminized Steel
MATERIAL__RADIANT_TUBES_
material (radiant tubes)
Black Coated Aluminized Steel
MODEL
model
LD(LS)-15-50
NOTE
note
Low Fire Input for LD series only
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
RECOMMENDED_MOUNTING_HEIGHT
recommended mounting height
9' to 11'
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIDE_CLEARANCES
side clearances
0.917
STAGE
stage
LD (Two), LS (Single)
TOP_CLEARANCE
top clearance
0.500
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.DetroitRadiant.com
VOLTAGE
voltage
120.000
WEIGHT
weight
85 Pounds
WORK_PLANE_BASED
work plane-based
0
NAME
name
LD(LS)-15-50
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions