??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MikroElektronika
Description
LCD
Bill of material
LCD Mono Click
ORDERNO
LCD Mono Click
APPLICATIONS
applications
128x128 pixels monochrome display, with a 3-wire SPI interface
CLICK_BOARD_SIZE
click board size
L (57.15 x 25.4 mm)
COMPATIBILITY
compatibility
mikroBUS
INPUT_VOLTAGE
input voltage
3.3V
INTERFACE
interface
GPIO,SPI
JP1
jp1
MODE SEL
KEY_FEATURES
key features
EFM32 helps reduce power consumption, driving a 128x128 pixel display drawing as little as 2 µA while showing a static image
LD1
ld1
PWR
ON_BOARD_MODULES
on-board modules
LS013B7DH03 LCD display from Sharp
TYPE
type
LCD
NAME
name
LCD Mono Click
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions