??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hatch Lighting
Description
LC16-0500N-UNV-D
Bill of material
LC16-0500N-UNV-D
ORDERNO
LC16-0500N-UNV-D
CURRENT_RANGE
current range
500mA
DIMMING
dimming
No
INPUT_VOLTAGE
input voltage
120 - 277VAC
KEY_PROGRAMMABLE
key programmable
no
OUTPUT_VOLTAGE
output voltage
10 - 32VDC
UL
ul
UL Recognized
WATTAGE
wattage
16W
NAME
name
LC16-0500N-UNV-D
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions