??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LB5106A - Voltage Input
Bill of material
LB5106A
PRODUCT_PICTURE
Product Picture
MANUID
LB5106A
DESCSHORT
Short Description
Voltage Converter LB5106A
EAN
4050143074747
MANUTYPEDESC
Manufacturer Type Description
LB5106A
AAB968006
min. rated supply voltage with DC
12.00000 V
BAD831010
Design of electrical connection
Screw connection
AAB834006
max. rated supply voltage with DC
12.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.110
LENGTH
0.125
WIDTH
0.105
DEPTH
0.020
CTC
Customs tariff number
8504 3121 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions