??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HCL Safety
Description
Latchways VersiRail - Folding
Bill of material
BalustradeAndGuardingSystem_VersiRailFolding_StraightStraight_MSA_Latchways
ORDERNO
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
MSA Latchways
BARCODE
barcode
n/a
CATEGORY
category
n/a
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CURVEDUPRIGHT
curvedupright
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
Latchways ManSafe® for Roofing, using VersiRail
DESIGN_OPTION
design option
-1
DIAMETER
diameter
40
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
n/a
FINISH
finish
n/a
GRADE
grade
n/a
HEIGHT
height
1150
HOST
host
5
IFCEXPORTAS
ifcexportas
GUARDRAIL
IFCEXPORTTYPE
ifcexporttype
IfcRailing
INCLINEDUPRIGHT
inclinedupright
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSTALLER_INFO
installer info
https://www.hclsafety.com/wp-content/uploads/2017/10/AC55-HCL-A4-brochure-2017.pdf
INSTALLER_WEBSITE
installer website
https://www.hclsafety.com/
ISEXTERNAL
isexternal
1
LEFTLEG
leftleg
MANUFACTURERNAME
manufacturername
MANUFACTURERURL
manufacturerurl
www.latchways.com
MASSUNIT
massunit
1
MATERIAL
material
Handrails & Uprights: Aluminium; Counterweight: Concrete filled HDPE with UV protection
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
VersiRail - Straight Freestanding Foldable assembly
NAME
name
NBSDESCRIPTION
nbsdescription
Balustrade and guarding system
NBSNOTE
nbsnote
n/a
NBSREFERENCE
nbsreference
25-25-10/110
NOMINALHEIGHT
nominalheight
1150
NOMINALLENGTH
nominallength
1310
NOMINALWIDTH
nominalwidth
253
PRODUCTINFORMATION
productinformation
www.latchways.com/BIM/Latchways_FreestandingFoldingStraightVersiRail_Datasheet.pdf
RAILANGLE
railangle
90
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
RIGHTLEG
rightleg
SERIALNUMBER
serialnumber
n/a
SERVICELIFEDURATION
servicelifeduration
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
235 x 1310 x 1150 mm
STRAIGHTLEG
straightleg
STRAIGHTUPRIGHT
straightupright
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
n/a
UNICLASS2
uniclass2
Ss_25_15_60_05
URL
url
www.latchways.com
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions