??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Arroyo Instruments
Description
LaserLED LaserMounts
Bill of material
226 TEC LaserLED LaserMount
ORDERNO
226 TEC LaserLED LaserMount
DATASHEET
datasheet
226 LaserLED LaserMount Datasheet
LASER_DIODE
laser diode
DB-9, male
LASER_PACKAGE_SUPPORTED
laser package supported
LED STAR, various
MANUAL
manual
226 LaserLED LaserMount User’s Manual
MODEL
model
226 LaserLED LaserMount CAD Model
MOUNT_TEC
mount tec
DB-15, male
MOUNTING_HOLES
mounting holes
8-32 threaded holeM4 threaded hole
SENSOR_TYPE
sensor type
10kΩ Thermistor
SIZE__H_X_W_X_D___IN_MM__
size (h x w x d) [in(mm)]
2.0 (50.8) x 2.0 (50.8) x 2.3 (58.2)
TE_MODULE_IMAX__A_
te module imax (a)
3.7
TE_MODULE_QMAX__W_
te module qmax (w)
20
TE_MODULE_VMAX__V_
te module vmax (v)
8.2
TEMPERATURE_RANGE___C_
temperature range (°c)
+15 to +85
THERMAL_CAPACITY
thermal capacity
2.4WAt 0°C delta from ambient, 25°C ambient temperature
NAME
name
226 TEC LaserLED LaserMount
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions