??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Attollo Engineering
Description
Laser Range Finder (LRF) (CU1)
Bill of material
XM0M0JJF1
ORDERNO
XM0M0JJF1
ACCURACY
accuracy
< 10 cm
APPLICATIONS
applications
Robotics and Drones Scanned LIDAR Sense and Avoid Industrial Automation Height & Distance Measurements Maritime Operations – IP67 options available
BEAM_DIVERGENCE
beam divergence
8 mrad x 1 mrad
COMMUNICATION_INTERFACE
communication interface
UART, optional CAN Bus or RS-232 available (compatible with Cloudcap/Collins Aero Piccolo Autopilot)
CONNECTOR_OPTIONS
connector options
8-pin Hirose DF13, Pigtail
DIMENSIONS__L_X_W_X_H_
dimensions (l x w x h)
44 x 20 x 42 mm³
INPUT_CURRENT
input current
< 75 mA @ 5 V Operating Voltage
INPUT_VOLTAGE
input voltage
3.5 V to 16 V
MAXIMUM_RANGE
maximum range
315 m
OPERATING_TEMPERATURE
operating temperature
-40 to +60 °C (-40 to 140 °F)
OPTICAL_APERTURE
optical aperture
18 mm
RANGE_PERFORMANCE__FULL_SUNLIGHT_CONDITIONS_
range performance (full sunlight conditions)
0.15 m to 175 m (sunlit 18% reflective scattering target); 0.1 m to 300 m (sunlit 80% reflective scattering target)
RESOLUTION
resolution
1 cm
SPECTRAL_BAND
spectral band
905 nm
UPDATE_RATE
update rate
Single shot to 56 Hz
WEIGHT
weight
26 grams
NAME
name
XM0M0JJF1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions