??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
BLACHPROFIL 2
Description
LAMBDA 307
Bill of material
LWZ_2_0_307_T25
ORDERNO
EFFECTIVE_WIDTH
effective width
515 mm 307 mm
MAX__SHEET_LENGTH
max. sheet length
10 000 mm
MIN__SHEET_LENGTH
min. sheet length
1000 mm
SEAM_HEIGHT
seam height
25 mm 25 mm
THICKNESS_OF_STEEL_SHEET
thickness of steel sheet
0,5 mm - 0,7 mm 0,5 mm - 0,7 mm
TOTAL_WIDTH
total width
~547 ~339 mm
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions